??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNI PNT-508-055-P067
HELP_VARIABLE
Company
Balluff
Description
PNT Profinet
Bill of material
BALLUFF BNI PNT-508-055-P067
VERF
Availability
Available
BC
Order code
BNI00EK
TC
Artikelbezeichnung
BNI PNT-508-055-P067
PX
Product view
57879_01
ICON
EDZ
BAL.BNI00EK
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown Plus, Washdown, Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = M12x1-Male, 5-pin, L-coded, Connection (supply voltage OUT) = M12x1-Female, 5-pin, L-coded, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Interface IIoT = REST API, Output current max. = 4 A short-circuit proof and overload-proof, Current sum US, sensor = 16 A, Current sum UA, actuator = 16 A, Housing material = PPS, Dimension = 68 x 36.8 x 226 mm, Ambient temperature = -25...70 °C, IP rating = IP68, IP69K, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A, Safety Hub Support = yes, Secondary features = Operating Hours Counter, Voltage and Current Monitoring, Boot Cycle Counter, Secondary features for condition monitoring = Internal temperature monitoring
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.